Informacijos paieška
Atsisiųsti dokumentą () iš 20
Hydraulic & Lubrication filters

MNL

Eaton´s medium pressure filters of the series MNL are suitable for a working pressure up to 2,320 psi (160 bar) and equipped with elements according to DIN 24 550 T3. The pressure peaks are absorbed by a sufficient margin of safety. The MNL-filters are in-line mounted.

Filter Type
Inline mounted
max. operating pressure
2,320 psi (160 bar)
operating temperature
14-176 °F (-10-80 °C)

Pagrindinės savybės

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life.

Applications

  • Used for petroleum-based fluids
  • HW emulsions
  • Water glycols
  • Most synthetic fluids and lubrication fluids
Specifikacijos

Pažymėti skirtumus
Rodyti tik skirtumus
Slėpti neaktualias savybes

Specifications

temperature range: + 14°F to + 176°F (for a short time + 212°F)
operating medium: mineral oil, other media on request
max. operating pressure: 2320 PSI
test pressure: 3320 PSI
connection system: thread connection
housing material: aluminium forging alloy; C-steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
Atsisiųsti nuorodas