Atsisiųsti dokumentą () iš 20
Mil-Aero, defense and space connectors, backshells and contacts

SN1542 series servo control connector

Our SN1542 series is a compact connector for applications with space constraints such as primary and secondary actuators, rudder actuation, spoiler actuation, aileron, elevator, THS actuation, etc.

The SN1542 connectors are a high-speed solution with standard version (4 contacts #20) and custom version. The series provides removable crimp contacts on plug due to metallic clips; wires can be inserted and extracted with simple tools.

Pagrindinės savybės

  • High density
  • Flexible
  • Compact 
Specifikacijos

Mechanical Electrical

  • Material: Thermoplastic
  • Insulation: Thermoplastic insulating housing resistant to SKYDROL
  • Contacts #20 Solder buckets or straight spills Golden copper alloy sub-layer of nickel

Electrical

  • Contact resistance ≤ 5m Ω
  • Intensity per contacts: 5A
  • Operating voltage: 28V
  • Temperature resistance: 
    • For use: - 55 to +90°C (-67 to +194°F)
    • For storage: - 60 to +110°C (-76 to +230°F) 

Tooling

  • Only plug SN15424S031
  • Crimp tool: M22520/2-01 (Souriau 8476-01)
  • Locator: Souriau 8630-83
  • Plastic tool for contact’s extraction: 8630 06A
Atsisiųsti nuorodas