Metatartaric Acid stabilizer is a special powder used for the prevention of tartrate precipitation in bottled wines.
By using stabilization products, the beverages are microbiologically and chemically/physically stabilized and their shelf life is increased.
                                    
                                
                                
                                
                            SIHA CelluStab
| Storage temperature | Stability | 
| 50 – 53.6 °F (10 – 12 °C) | approx. 2 years | 
| 53.6 – 60.8 °F (12 – 16 °C) | up to 18 months | 
| 59 – 64.4 °F (15 – 18 °C) | up to 12 months |