Atsisiųsti dokumentą () iš 20
  • graph-on-screen-data-pen-getty-495669125

    HMI/SCADA software

    Eaton's HMI/SCADA solution provides cost-effective and secure control, data visualization and alarm management capabilities for utility automation systems. Visual T&D software is one of Eaton's grid automation system solutions.
    Want to know more

Core features

  • Flexible licensing model adapts to the large number of data points in modern IEDs
  • Supports a large variety of data sources like SMP Gateways, industry-standard OPC servers
  • Millisecond time-tagging and data quality attributes
  • Client/Server architecture with optimized support for low-bandwidth networks
  • Support server redundancy for continued error-free operation 
  • Individual user accounts with granular access permissions
  • Access a large variety of devices with the optional Communication Server module, using standard or proprietary protocols

Designed for the most challenging automation projects

For large applications, Eaton’s Visual T&D software is a cost-effective, PC-based solution for control, data logging, visualization and alarm management perfectly suited for applications that require more capabilities than the SMP Gateway integrated HMI.

Visual T&D software reduces engineering, maintenance and commissioning efforts

As a standalone HMI, or as a companion product to Eaton’s SMP Gateway, Visual T&D software integrates seamlessly in the automation system environment to provide immediate access to your data.

Visual T&D advanced features

Data visualization and control

  • Get immediate access to all data points, in real-time, in a variety of formats, with minimum configuration effort
  • User-defined tabular views with filtering, sorting, transition counters, and highlighting of changed values
  • User-defined trending views
  • Simplify engineering and commissioning by performing control operations directly from real-time data views. Supports power industry Direct Execute or Select Before Operate (SBO) control modes
  • Point tagging for operation lock-out, or informational purposes

real time data point VTD.png

Alarm and event management

  • Trigger alarm or event on a binary point change, or when an analog value moves out of its operational range.
  • Built-in system alarms on loss of data source, time synchronization or data quality.
  • Configurable alarm management process
  • Trigger email notifications by appearance, disappearance or acknowledgement of a condition

alarm and event management VTD.png

Data logging

  • Log all events, alarms, operator actions and all transitions on all data points
  • Select points to log and set up time or value-based deadbands to optimize data storage requirements
  • Support industry-proven PostgreSQL and Microsoft SQL Server databases as data historians
  • Field-proven performance with up to 100K data points and up to 10K sustained transitions per second
  • Retrieve, store, and display fault records from DFRs and protection relays

historical data - queries VTD.png

Single-line diagrams

  • Complete set of standard drawing tools
  • Create complex shapes by grouping simple shapes
  • Import pictures and bitmaps
  • Power industry shape libraries to simplify diagram creation
  • Alias Resolution feature for automatic point mapping 

single line diagram-2 VTD.JPG

Visual T&D system requirements

Windows operating systems
Windows 10, Windows Server 2012 R2, Windows Server 2016 
Minimum processor requirement
Intel Pentium, 2.8 GHz
Minimum RAM
4 GB
Disk space
250 GB
Database requirements
PostgreSQL 9.2, 9.3, 10.7
Microsoft SQL Server 2008, 2012, 2016
Additional requirements
MS Excel Add-in 2007 and 2010 32-bit
X
Download Close

Contact me

Šia forma patvirtinu ir sutinku, kad mano pateikti asmens duomenys gali būti teikiami „Eaton“ filialams ar trečiosioms šalims, vadovaujantis „Eaton“ privatumo politikos bei duomenų apsaugos įstatymų nuostatomis.
Sutinku reguliariai gauti informaciją apie „Eaton“ gaminius, akcijas ir naujienas. Suprantu ir sutinku, kad „Eaton“ naudos mano duomenis asmeninės rinkodaros tikslais. Suprantu, kad sutikimą gauti rinkodaros pranešimus galiu bet kada atšaukti.