Network Editor
|
Enhanced substation modellingThis module enables the accurate representation of all the major components of a distribution substation, as well as any sub-network, such as a vault, a switching cubicle or an industrial facility. The simulations then take into account the effects of these installations on the overall distribution system. Find out more about the enhanced substation modelling module |
Power flowAnalyse the steady-state performance of the power system under various operating conditions for both AC and DC transmission systems, including FACTS. Find out more about the power flow analysis module |
Fault analysisEnsure system safety by assessing the effects of short-circuits (conventional, ANSI, IEC 60909 and IEC 61363), series and simultaneous. Locate faults, verify equipment ratings and study voltage sags. Find out more about the fault analysis module |
Network EditorThe Network Editor features a user-customisable graphical user interface underlying the CYMDIST applications and the complementary CYME analyses modules. This includes extensive modelling capability of distributed energy resources (DER) equipment and energy storage; along with the definition of all customer types necessary. The software also includes control models that are relevant to the various generation sources. All libraries can be enriched by users. The network editor is included in the Distribution System Analysis package (CYMDIST). Find out more about the Network Editor module |
Equipment sizing and ratingEvaluate devices based on either ANSI or IEC 60909 short-circuit interrupting ratings and maximum loading of the device in steady-state conditions. |
Equipment libraries and modelsThe definition of the network equipment is facilitated by the CYME extensive libraries and relevant computations. New models can be defined by the user. Part of the Network Editor base module. |
Power flowAnalyze the steady-state performance of the power system under various operating conditions for both AC and DC transmission systems, including FACTS. Find out more about the power flow analysis module |
Fault analysisEnsure system safety by assessing the effects of short-circuits (conventional, ANSI, IEC 60909 and IEC 61363), series and simultaneous. Locate faults, verify equipment ratings and study voltage sags. Find out more about the fault analysis module |
Motor startDetermine impact of motor start on the network. Evaluate voltage flicker, locked rotor load and maximum motor size estimation. Find out more about the motor starting module |
Network EditorThe Network Editor features a user-customisable graphical user interface underlying the CYMDIST applications and the complementary CYME analyses modules. This includes extensive modelling capability of distributed energy resources (DER) equipment and energy storage; along with the definition of all customer types necessary. The software also includes control models that are relevant to the various generation sources. All libraries can be enriched by users. The Network Editor is included in the Distribution System Analysis package (CYMDIST). Find out more about the Network Editor module |
Batch analysisPerform scenarios composed of several analyses on any selection of studies. The simulation plans are entirely configurable. Part of the Network Editor base module. |
Advanced project managerSupports the collaborative and detailed preparation of time-based projects to assess multiple scenarios in an efficient manner. Find out more about the advanced project manager module |
Techno-economic analysisEvaluate the feasibility and profitability of a project, based on the factual system model, leading to realistic planning in line with technical, service reliability and investment objectives. Works in conjunction with the advanced project manager in order to estimate costs for forecasted load growth. Find out more about the techno-economic analysis module |
Geographic overlayGeographic overlay displays raster or vector map images (geographical landbase such as DWG, DXF, SHP, etc.) as layers directly underneath your electrical model. The module allows the import and display of several maps in different formats, so your users can visualise the distribution system over a comprehensive landbase. Find out more about geographic overlay |
Network EditorThe Network Editor features a user-customisable graphical user interface underlying the CYMDIST applications and the complementary CYME analyses modules. This includes extensive modelling capability of distributed energy resource (DER) equipment and energy storage, along with the definition of all the necessary customer types. The software also includes control models that are relevant to the various generation sources. All libraries can be enriched by users. The Network Editor is included in the Distribution System Analysis package (CYMDIST). Find more about the Network Editor module |
Protective device analysisThis module helps power engineers effectively address protection issues by analysing time-current curves. The library contains over 15,000 protective device curves. Module features: network protection analysis, minimum fault analysis and sequence of operation. Find out more about protective device analysis |
Distance protection analysisAnalyse the operation of distance protection relays under normal and fault conditions. Helps in the design and verification of protection schemes and to address different coordination issues in any power system network Find out more about the Distance Protection Analysis module. |
Network EditorThe Network Editor features a user-customisable graphical user interface underlying the CYMDIST applications and the complementary CYME analyses modules. This includes extensive modelling capability of distributed energy resources (DER) equipment and energy storage; along with the definition of all necessary customer types. The software also includes control models that are relevant to the various generation sources. All libraries can be enriched by users. The Network Editor is included in the Distribution System Analysis package (CYMDIST). Find out more about the Network Editor module |
Power flowAnalyse the steady-state performance of the power system under various operating conditions for both AC and DC transmission systems, including FACTS. Find out more about the power flow analysis module |
Fault analysisEnsure system safety by assessing the effects of short-circuits (conventional, ANSI, IEC 60909 and IEC 61363), series and simultaneous. Locate faults, verify equipment ratings and study voltage sags. Find out more about the fault analysis module |
Harmonic analysisThe harmonic analysis module evaluates the impact of non-linear loads on the network to help engineers find mitigation methods to harmonics issues in the system. It features both single-phase and three-phase modelling capabilities, with the flexibility to assess utility-type grids, industrial power systems and distribution feeders of any configuration. Find out more about harmonic analysis Multi-column table |
Network EditorThe Network Editor features a user-customisable graphical user interface underlying the CYMDIST applications and the complementary CYME analyses modules. This includes extensive modelling capability of distributed energy resources (DER) equipment and energy storage; along with the definition of all customer types necessary. The software also includes control models that are relevant to the various generation sources. All libraries can be enriched by users. The Network Editor is included in the Distribution System Analysis package (CYMDIST). Find out more about the Network Editor module |
Batch analysisPerform scenarios composed of several analyses on any selection of studies. The simulation plans are entirely configurable. Part of the Network Editor base module. |
Advanced project managerSupports the collaborative and detailed preparation of time-based projects to assess multiple scenarios in an efficient manner. Find out more about the advanced project manager module |
Power flowAnalyse the steady-state performance of the power system under various operating conditions for both AC and DC transmission systems, including FACTS. Find out more about the power flow analysis module |
Fault analysisEnsure system safety by assessing the effects of short-circuits (conventional, ANSI, IEC 60909 and IEC 61363), series and simultaneous. Locate faults, verify equipment ratings and study voltage sags. Find out more about the fault analysis module |
N-p load flow contingencyDesigned to assist in power flow related static contingency analysis, this module supports the creation of contingency events, single- or multiple-outage scenarios and comparison to a base case in order to assess the system’s capacity and resilience. Find out more about the N-p load flow contingency module |
Transient stability analysisTransient stability analysis simulates the dynamic behaviour of distribution systems with distributed generation under various transient events (fault application/clearing, large motor starting, disconnection of co-generation units, islanding, etc.). Find out more about transient stability analysis |
Optimal power flowAnalyse the steady-state performance of the power system under various operating conditions for both AC and DC transmission systems, including FACTS. Find out more about the optimal power flow analysis module |
Voltage stability analysisAssess the ability of a power system to maintain stable voltages under different contingencies and loading conditions. Find out more about the voltage stability analysis module |
CYME scripting tool with PythonPython scripting is integrated into the CYME power system analysis software. It consists of an API that exposes the CYME functionality to easily build from automated processes to new algorithms that extend the functionality of the CYME software. Find out more about the CYME scripting tool with Python module |
Component object modellingCOM (component object modelling) is an interface comprising a set of services used by programmers to allow the environment of your choice to communicate with the CYME software to access different pre-defined functions and calculations. Find out more about the component object modelling module |