Atsisiųsti dokumentą () iš 20

Understand the total cost of ownership of medium voltage switchgear

Medium Voltage Switchgear: Understanding the Total Cost of Ownership (TCO).

The EU, together with other European countries seems likely to ban the use of global warming SF6 gas in medium voltage switchgear from the late 2020s. 

SF6-free medium voltage switchgear technology is a well-established alternative, widely available in the range up to and including 24kV, and its total cost of ownership could be lower than you think.

In this white paper we set out why SF6-free medium voltage switchgear amounts to such a good choice. We examine the upfront cost, the lifetime costs, and explain why choosing SF6, which is a powerful greenhouse gas, could soon cease to be an option in Europe.

In our whitepaper on Understanding the Total Cost of Ownership (TCO), discover: 

  • Discover the differences between Xiria and SF6-filled switchgear in terms of costs
  • Understand the CAPEX and full life-cycle cost of switchgear
  • Learn about the environmental advantages of owning SF6-free switchgear 
Understanding the total cost of ownership 3d whitepaper
Šia forma patvirtinu ir sutinku, kad mano pateikti asmens duomenys gali būti teikiami „Eaton“ filialams ar trečiosioms šalims, vadovaujantis „Eaton“ privatumo politikos bei duomenų apsaugos įstatymų nuostatomis.
Sutinku būti reguliariai informuojamas apie Eaton produktus, akcijas ir naujienas. Suprantu ir sutinku, kad „Eaton“ naudos mano duomenis rinkodaros komunikacijai suasmeninti. Bet koks mano asmens duomenų naudojimas bus vykdomas laikantis atitinkamų ir taikomų duomenų privatumo įstatymų bei „Eaton“ privatumo politikos. Savo sutikimą gauti rinkodaros pranešimus galiu bet kada atšaukti susisiekęs su „Eaton“.