Atsisiųsti dokumentą () iš 20

102714
Modelio kodas: BPZ-KB-6/125

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 1 pole, 125A, 6 output terminals

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102714
EAN
4015081025749
Product Length/Depth
46.3 mm
Product Height
73.8 mm
Product Width
27 mm
Product Weight
0.142 kg
Compliances
RoHS conform
Certifications
IEC 60 947 -7 -1
UL 1059
Model Code
BPZ-KB-6/125

Gaminio specifikacijos

Special features
  • Clicks on DIN-rail or on base plate.
  • Save time on wiring.
  • Save 80% on space used.
  • Modular construction, 1-4 pole Systems can be built with several blocks.
  • Material, hexagon socket set screw: Steel
  • Zinc plated (Hexagon socket set screw, Surface finish)
Functions
Additional equipment
Torque rating
3.5 Nm - 5 Nm / 31 lbf - 44 lbf (incoming). 2 Nm - 3 Nm / 17.7 lbf - 26.5 lbf (outgoing)
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
35 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
2.5 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
2.5 mm²
Amperage rating
125 A
Rated short-time withstand current (Icw)
4.2 kA
Voltage rating at DC Cu (IEC) - max
1500 VDC
Number of poles
Single-pole
Degree of protection
IP20
Mounting position
Universal
Clamp material
Plain
Brass
Comparative tracking index (CTI)
600 V
Housing material
PA66
Housing color
Light gray (RAL 7035)
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Flame classification (UL 94)
V-0
Heat deflection temperature
100 °C
Number of clamp positions per pole
7
Number of clamping units per pole
7
Rated peak withstand current
30 kA
Voltage rating at AC Cu (CSA) - max
600 VAC
Voltage rating at AC Cu (IEC) - max
1000 VAC
Voltage rating at AC Cu (UL) - max
600 VAC
Rated operation current (Ie) Cu (CSA)
115 A
Rated operation current (Ie) Cu (IEC)
125 A
Rated operation current (Ie) Cu (UL)
115 A
Terminal capacity (single/multi-wire)
8 - 2 AWG (incoming, fine wire (with sleeve))
6 mm² - 16 mm² (incoming)
2.5 mm² - 16 mm² (outgoing)
2.5 mm² - 16 mm² (outgoing, fine wire (with sleeve))
6 mm² - 16 mm² (incoming, fine wire (with sleeve))
14 - 6 AWG (incoming, fine wire (with sleeve))
10 mm² - 35 mm² (incoming)
14 - 6 AWG (outgoing)
10 mm² - 35 mm² (incoming, fine wire (with sleeve))
14 - 6 AWG (incoming)
14 - 6 AWG (outgoing, fine wire (with sleeve))
8 - 2 AWG (incoming)

Eksportuoti gaminio specifikaciją

Pastaba: Jei failo atsisiųstame .zip pakete nėra, vadinasi šio tipo failas nėra tinkamas atsisiųsti kartu su kitais.