Nuotrauka reprezentatyvi
Download
Air fuse-link, medium voltage, 63 A, AC 12 kV, 76 x 359 mm, back-up, BS, with striker
Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
Catalog Number |
12BFGH963
|
EAN |
5027590431736
|
Product Length/Depth |
359 mm
|
Product Height |
76.2 mm
|
Product Width |
270 mm
|
Product Weight |
3.88 g
|
Certifications |
CE
|
Amperage Rating |
63 A
|
Fuse indicator |
With Striker
|
Fuse size |
76 x 359 mm
|
Breaking capacity |
40 kA
|
Installation technique |
Air
|
Performance Cat According To IEC 60282-1 |
Back-up
|
Product application |
Primary side transformer protection
|
Rated frequency - max |
50 Hz
|
Rated frequency - min |
50 Hz
|
Release characteristic |
Other
|
Standard |
British Standard
|
Utilization category |
Other
|
Voltage type |
AC
|
With striker |
Yes
|
Class |
Class back-up
|
Fuse shape |
Cylindrical, special fixing
|
Fuse diameter |
76 mm
|
Interrupt rating |
40 kAIC
|
Construction size |
76 x 359 mm
|
Mounting method |
Clip-in
|
Voltage rating |
12 kV
|
Type |
Fuse
|
Application |
|
Fuse type |
BFGH
|