Nuotrauka reprezentatyvi
Download
Eaton Crouse-Hinds series rigid/IMC conduit locknut, Malleable iron, 2-1/2"
Product Name |
Eaton Crouse-Hinds series rigid/IMC conduit locknut
|
Catalog Number |
17
|
UPC |
784564100177
|
Product Length/Depth |
3.96 in
|
Product Height |
1.24 in
|
Product Width |
1.35 in
|
Product Weight |
0.1 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Malleable iron
|
Conduit type |
Rigid/IMC
|
Trade size |
2-1/2 in
|