Atsisiųsti dokumentą () iš 20
Ketinama nebegaminti

170E3951

Fuse-link, high speed, 25 A, DC 2000 V, compact size 1, 57 x 70 x 266 mm, gR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3951
EAN
5996516006641
Product Length/Depth
416 mm
Product Height
57 mm
Product Width
73 mm
Product Weight
0.9 kg
Compliances
EAC
Certifications
IEC

Gaminio specifikacijos

Amperage Rating
25 A
Breaking capacity
100 A
Utilization category
gR (general purpose semiconductor protection)
Fuse indicator
Top fuse status indicator
Class
Class gR
Watt losses
17 W
Fuse shape
Square body, offset bolted tags
Mounting dimension
M8
Center-to-center distance of connections
247 mm
Current type
DC
Rated voltage DC
2000 V
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
2000 V
Type
Fuse
Application
traction
Fuse system (according to IEC 60269)
Other

Eksportuoti gaminio specifikaciją