ZSD-PKL/NPE/1/4X4. Terminal strut, N/PE, 1 step
Product Name |
Eaton Metering Board ZSD other accessory
|
Catalog Number |
267011
|
EAN |
4015082670115
|
Product Length/Depth |
250 mm
|
Product Height |
50 mm
|
Product Width |
30 mm
|
Product Weight |
0.11 kg
|
Compliances |
RoHS conform
|
Model Code |
ZSD-PKL/NPE/1/4X4
|
Features |
Insulated mounting
|
Connection size, connection facility |
Other
|
Surface of the contact rail |
Untreated
|
Clearance from back plate |
18 mm
|
Number of connections |
4
|
Amperage rating |
63 A
|
Tightening torque - max |
0 Nm
|
Thickness |
8 mm
|
Material |
Brass
|
Mounting method |
Horizontal
Direct mounting |
Rail length |
36 mm
|