Eaton, Alarms & signalling devices, Fulleon, Roshni base, Combi deep white (FW) base x2, with locking screw
| Product Name | 
                                                Eaton Basic mechanical accessory - wall mount
                                             | 
| Catalog Number | 
                                                593010FULL-0323
                                             | 
| EAN | 
                                                4015081801015
                                             | 
| Product Length/Depth | 
                                                50 mm
                                             | 
| Product Height | 
                                                93 mm
                                             | 
| Product Width | 
                                                186 mm
                                             | 
| Product Weight | 
                                                0.174 kg
                                             | 
| Compliances | 
                                                Not Applicable
                                             | 
| Certifications | 
                                                Not Applicable
                                             | 
| Type of accessory/spare part | 
                                                Mounting material
                                             | 
| Material | 
                                                Plastic
                                             | 
| Suitable for intrusion alarm | 
                                                Yes
                                             | 
| Suitable for fire alarm | 
                                                Yes
                                             | 
| Current supply | 
                                                Other
                                             | 
| Spare part | 
                                                Yes
                                             | 
| Compatible with Apple HomeKit | 
                                                NO
                                             | 
| Compatible with Google Assistant | 
                                                NO
                                             | 
| Compatible with Amazon Alexa | 
                                                NO
                                             | 
| Color | 
                                                White
                                             |