Atsisiųsti dokumentą () iš 20

APJ3475

Eaton Crouse-Hinds series Arktite APJ plug, 30A, 0.39-1.20", Four-wire, four-pole, 50-400 Hz, Style 1, Copper-free aluminum, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite APJ plug
Catalog Number
APJ3475
UPC
782274047607
Product Length/Depth
6.5 in
Product Height
2.94 in
Product Width
2.94 in
Product Weight
1.65 lb

Gaminio specifikacijos

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Frequency rating
50 to 400 Hz
NEMA Rating
4
Type
Plug
Amperage Rating
30A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 1
Configuration
Four-wire, four-pole
Cable diameter
0.39-1.20"
Material
Copper-free aluminum

Eksportuoti gaminio specifikaciją

Pastaba: Jei failo atsisiųstame .zip pakete nėra, vadinasi šio tipo failas nėra tinkamas atsisiųsti kartu su kitais.