Atsisiųsti dokumentą () iš 20

FWP-1100A

Fuse-link, high speed, 1100 A, AC 700 V, DC 700 V, 108 x 277 mm, UL

General specifications

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
FWP-1100A
EAN
5027590021487
Product Length/Depth
244 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
UL 248-13

Gaminio specifikacijos

Amperage Rating
1100 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
Other
Voltage type
AC/DC
Rated switching capacity
200 A
Rated voltage AC
700 V
Rated voltage DC
700 V
Mounting dimension
Other
Center-to-center distance of connections
243.69 mm
Current type
AC/DC
Fuse shape
Cylindrical, center bolted tags
Color
None
Construction size
Other
Voltage rating
700 V
Type
Fuse
Application
DC common bus, DC drives, power converters/rectifiers and reduced voltage starters
Fuse system (according to IEC 60269)
Other

Eksportuoti gaminio specifikaciją

Pastaba: Jei failo atsisiųstame .zip pakete nėra, vadinasi šio tipo failas nėra tinkamas atsisiųsti kartu su kitais.