Atsisiųsti dokumentą () iš 20

PV-315A-3L-B-15

Eaton Bussmann series Fuse-link, high speed, 350 A, DC 1500 V, 3L, 75 x 91 x 205 mm, gPV, UL, IEC, with indicator, bolted connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-315A-3L-B-15
EAN
5996516001455
UPC
051712374552
Product Length/Depth
201.4 mm
Product Height
91 mm
Product Width
91 mm
Product Weight
1614 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Gaminio specifikacijos

Amperage Rating
315 A
Accessories
170H0069 Microswitch
Breaking capacity
100 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
Centre fuse status indicator
Rated switching capacity
100 kA
Fuse size
3L
Current type
DC
Center-to-center distance of connections
171 mm
Mounting dimension
M10
Rated voltage DC
1500 V
Class
Class gPV
Watt losses
52 W
Fuse shape
Square body
Pre arc (I2T)
150000
Total I2T
533000 at 1500 V
Color
White
Interrupt rating
100 kAIC
Connection
Bolted blade end x bolted blade end
Construction size
3L
Material
Ceramic body
Voltage rating
1500 Vdc
Type
Bolted
Application
Photovoltaic array combiners and disconnects
Fuse type
PV-3L-B-15
Fitted with:
Side indicator
Fuse system (according to IEC 60269)
Other
Rated switching capacity DC
100 kA

Eksportuoti gaminio specifikaciją

Pastaba: Jei failo atsisiųstame .zip pakete nėra, vadinasi šio tipo failas nėra tinkamas atsisiųsti kartu su kitais.