Download document () of 20
We make what matters work*

PDJ53T0800P3MM

Eaton Power Defense molded case circuit breaker, UL/CSA 600V Max, Frame 5, Three Pole, 800A, 150kA/480V, PXR25 LSIG w/ Modbus RTU and Relays, No Terminals (Metric Tapped Conductors)

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDJ53T0800P3MM
UPC
786679992012
Product Length/Depth
152.4 mm
Product Height
228.6 mm
Product Width
228.6 mm
Product Weight
21.32 kg
Compliances
RoHS Compliant
Certifications
UL 489
CSA

Product specifications

Amperage Rating
800 A
Voltage rating
600 Vac
Trip Type
T293
Circuit breaker type
PD5 UL/CSA Only
Circuit breaker frame type
Complete breaker
Terminals
No Terminals
Frame
5
Class
Class A
Communication
Modbus RTU
Interrupt rating
150 kAIC at 480 Vac
Rated operation voltage (Ue) at AC - max
600
Switch off technique
Electronic
Voltage rating - max
600 V
Interrupt rating range
200 kAIC @240V (UL)
150 kAIC @480/277V (UL)
85 kAIC @600/347V (UL)
Number of poles
Three-pole
Special features
Modbus / relays

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.