Download document () of 20
We make what matters work*

SMART1500

SmartPro 120V 1.5kVA 980W Line-Interactive UPS, Tower, USB, DB9, 6 Outlets

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART1500
UPC
037332115812
Product Length/Depth
13 in
Product Height
17.1 in
Product Width
11.1 in
Product Weight
39 lb
Compliances
RoHS
FCC Class A
Certifications
UL 1778
CSA certified
NOM

Product specifications

Topology
Line-interactive
Rack size
0U
VA rating
1500 VA
Package contents
  • SMART1500 SmartPro 120V 1.5kVA 980W Line-Interactive UPS
  • USB cable
  • DB9 cable
  • Owner’s manual
Input nominal voltage
120V AC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
  • One switchable single-outlet 5-15R load bank
  • 5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 12A
  • 12
Battery replacement
RBC36-SLT
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
20 min
Relative humidity
0-95% non-condensing
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Product Features
Individually Controllable Load Banks
Product Highlights
Front-panel LEDs indicate load, power and battery statuses
Monitoring of power conditions via PowerAlert®
20 min. runtime at half load; 7 min. at full load
6 NEMA 5-15R outlets—1 switchable via network interface
Corrects under- and overvoltages from 75V to 147V
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
7 min. (980W)
Communication interface
USB
DB9 Serial
USB and DB9 cabling included
Battery Access
Battery access door
Dc Voltage
36
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 cabling included
Input Circuit Breakers
15A
Load Management Receptacles
One switchable single-outlet 5-15R load bank
High Voltage Transfer to Battery Power
147
Low Voltage Transfer to Battery Power
75
Undervoltage Correction
Input voltages between 93 and 107 are boosted by 14%
Application
  • Large Network
  • High-End Desktop/Small Network
Switch configuration
2 Switches control off/on power status and alarm-cancel/self-test operation
AC suppression joule rating
510
Housing material
PVC
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1.5
Output Capacity (Watts)
980
Primary UPS Depth (mm)
235
Primary UPS Height (mm)
324
Primary UPS Width (mm)
191
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarms
Audible alarm indicates power-failure, overload and low-battery conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Output Voltage Regulation (Line Mode)
-18%, +8%
Output Voltage Regulation(Battery Mode)
+/- 5%
Overvoltage Correction
Input voltages between 128 and 147 are reduced by 12%
Rechargeable Battery
Less than 4 hours from 10% to 90% (typical, full load discharge)
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
12
UPS Input Cord Length (m)
2.1
UPS Power Module Dimensions
12.75 x 7.5 x 9.25
Power Mode Transfer Time
2-4 milliseconds
Total Outlets
6
Output Capacity (VA)
1500
Connected Equipment Insurance

$250,000 Ultimate Lifetime Insurance
Optional Accessories
Wallmount (UPSWM - tower mounting kit)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Individually controllable load banks
High Availability UPS Features
Hot swappable batteries
Surge/noise protection
Automatic voltage regulation (AVR)
Nominal Input Voltage Supported
120V AC

Export product specification