SmartPro 1950VA 1950W 120V Line-Interactive Sine Wave UPS - 7 Outlets, Network Card Included, LCD, USB, DB9, 2U Rack/Tower
| Product Name |
Eaton Tripp Lite series SmartPro UPS
|
| Catalog Number |
SMART2200RM2UN
|
| UPC |
037332178015
|
| Product Length/Depth |
23.7 in
|
| Product Height |
3.4 in
|
| Product Width |
17.2 in
|
| Product Weight |
65.3 lb
|
| Compliances |
RoHS
FCC Class A |
| Certifications |
UL 1778
CSA certified NOM |
| Runtime graph | |
| Battery replacement |
Pre-February 2023: RBC94-2U
Post-February 2023: 744-A4852
|
| Battery type |
Valve Regulated Lead Acid (VRLA)
|
| Receptacle |
|
| Topology |
Line-interactive
|
| Wattage |
1950 W
|
| Output waveform |
Sine wave
|
| Output power factor |
1
|
| Output nominal voltage |
120V default (100/110/120/125V)
|
| Nominal Output Voltage |
120V default (100/110/120/125V)
|
| Electric current - max |
16A (120V)
|
| Input connection |
5-20P
|
| Input cord length |
10 ft
|
| Input nominal voltage |
120 VAC
|
| Nominal Input Voltage Supported |
80V-151V; adjustable to 70-153V
120 VAC |
| Input power factor |
1
|
| Expansion slots |
One slot
|
| Ethernet interface |
Yes
|
| Includes network card |
Yes
|
| User interface |
LCD display
|
| Noise level |
40 dBA maximum, front side 1m
|
| Relative humidity |
20-95% non-condensing
|
| Form factor |
Rackmount
Wall-mount Tower |
| Rack size |
2U
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Phase (input) |
Single-phase
|