Download document () of 20

SU6000RTFMB

Tripp Lite series SmartOnline 6000VA 5400W 120/208V Online Double-Conversion UPS - L6-30P, 18x 5-20R, 2 L6-20R, 1 L6-30R Outlets, Network Card, Maintenance Bypass, Extended Run, 6U Rack/Tower

  • Pre-installed WEBCARDLXE network card enables full remote access and control
  • Stepdown transformer converts 208V input into 120V output for low-voltage equipment
  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Included bypass switch allows uninterrupted operation during UPS maintenance
  • Optional extended battery modules allow extended runtime to keep equipment powered

View runtime graph

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
SU6000RTFMB
UPC
037332286383
Product Length/Depth
34 in
Product Height
10.2 in
Product Width
17.3 in
Product Weight
206.1 lb
Compliances
RoHS
CE Marked
ENERGY STAR certified
FCC Class A
FCC Compliant
REACH
Certifications
NOM
IEC/EN 62040-2
CSA 22.2
cTUVus
UL 1778

Battery

Battery replacement
EBP-1803
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Add up to 4 extended battery modules (EBM). Part number BP180RT
Runtime at full load
3 min. (5400W)
Runtime at half load
8 min
High Voltage Transfer to Battery Power
276V
Low Voltage Transfer to Battery Power
176V
Output Voltage Regulation (Line Mode)
+/- 1%
Output Voltage Regulation(Battery Mode)
+/- 1%

Electrical output

Receptacle
(18) 5-20R; (1) Hardwire (200-240V); (2) L6-20R; (1) L6-30R
Topology
Online/Double-conversion
Wattage
5400 W
Output waveform
True sine wave
Output power factor
0.9
Voltage
120/208V
Output nominal voltage
120/240V default (200/208/220/230/240V)
Nominal Output Voltage
120V
200V
208V
220V
230V
240V
Output frequency
50/60 Hz
Electric current - max
24.8A
Output Capacity Details
5200VA / 4600W at 200V Output
5400VA / 4800W at 208V Output
5700VA / 5100W at 220V Output
6000VA / 5300W at 230V Output
6000VA / 5400W at 240V Output
Current Crest Ratio
3:1

Electrical input

Input connection
Hardwire; L6-30P
Input cord length
10 ft
Input nominal voltage
208V default (200/208/220/230/240V)
Input Nominal Voltage
200 VAC
208 VAC
220 VAC
230 VAC
240 VAC
Factory configured to 208V
Input voltage range
200-240V
Input power factor
>0.99 typical
Input Circuit Breakers
Recommended 30A upstream

Communications

Ethernet interface
Yes
Includes network card
Yes
Software compatibility
PowerAlert

Environmental

Altitude
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
BTU Rating
Online: 1284, Battery: 1954
Noise level
<45 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Operating Temperature Range
32° to 104°F (0° to 40°C)

Additional specifications

Rack size
6U
Rack mounting kit
Yes
Efficiency at max. load
93%
Switch configuration
RPO / ROO / MBP
Phase (input)
Single-phase
Surge protection
Yes
Internal bypass
Yes
Package contents
  • 6000VA 5400W 120/208V Double-Conversion UPS
  • SUTFMR 120V stepdown transformer
  • SUPDMBP6K maintenance bypass
  • WEBCARDLXE network card
  • USB cable
  • RS-232 cable
  • Tower support stands
  • Cable gland for hardwire connection
  • Rack-mounting hardware for UPS and transformer (2x 9RK)
  • Maintenance bypass mounting hardware
  • Quick start guide
Total Harmonic Distortion
< 2% THDV on linear load; < 5% THDV on non-linear load
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
Green Energy-Saving Features
High efficiency economy mode operation

Warranty and support

Standard factory warranty
  • 2-YEAR FACTORY WARRANTY
  • 2 years
  • Parts, electronics, and batteries coverage
  • Standard ground shipping
  • Technical support
Extended service plans
  • 5-year depot exchange plan: TL9SW5Y-6000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • Next business day shipping
  • Technical support
  • 5-year onsite plan: TLWFLN75XX-6009UC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support
  • Startup 24x7: TLSU05NXXX-6009UC
  • Assembly 24x7: TLAS00NXXX-6009UC
  • Onsite preventative maintenance 24x7: TL0005NXXX-6009UC

Export product specification