Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M3272

Fuse-link, high speed, 550 A, AC 690 V, compact DIN 1, 45 x 58 x 134 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3272
UPC
051712255554
EAN
5027590446853
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
346 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
550 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
230000 at 660 V
Pre arc (I2T)
34000
Watt losses
75 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
1*

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.