Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170M5742

Fuse-link, high speed, 400 A, AC 1250 V, size 2, 61 x 77 x 160 mm, aR, IEC, UL, single indicator

Especificaciones generales

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5742
UPC
051712262323
EAN
5704057030731
Product Length/Depth
77 mm
Product Height
160 mm
Product Width
61 mm
Product Weight
274 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
CSA Certified
UL Recognized

Electrical data

Amperage Rating
400 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
140000 at 1000 V 180000 at 1250 V
Pre arc (I2T)
23000
Watt losses
85 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse indicator
Non Indicating
Fuse size
2
Fitted with:
Type K Indicator for micro

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.