Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

19587-010

EATON POSI™ DIFFERENTIAL; GM 8.875 IN.; 30 SPLINE; 2.76 - 3.24

General specifications

Product Name
Eaton Posi Differential
Catalog Number
19587-010
Product Weight
23.28 lb

Product Specifications

Differential type
Limited Slip (LSD)
Gear spline tooth count
30 EA
Model product notes
A quality, petroleum-mineral based, GL5 rated 80w-90 gear oil should be used. It is necessary to add a four-ounce bottle of friction modifier for optimum performance (if friction modifier has not already been added to the petroleum-mineral based gear oil).
Ring gear size
8.875 in
Axle shaft diameter
1.3 in
Vehicle usage
Off-Road: Light Trail / Sand Sports
On Road: Drag Racing
On Road: Restoration
On Road: Street and Muscle
On Road: Work Truck / Towing

Exportar especificación del producto