Eaton Crouse-Hinds series Cam-Lok F Series E1012 plug, Up to 315A continuous, 550A intermittent, 1/0-3/0 AWG, Red, Solder, Brass contacts, Female, Reinforced thermoplastic, 120 Vac
| Product Name |
Eaton Crouse-Hinds series Cam-Lok F Series E1012 plug
|
| Catalog Number |
E1012-111
|
| UPC |
662275125873
|
| Product Length/Depth |
3.86 in
|
| Product Height |
1.19 in
|
| Product Width |
1.19 in
|
| Product Weight |
1 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
1
|
| Amperage Rating |
Up to 315A Continuous, 550A Intermittent
|
| Voltage rating |
120 Vac
|
| Contact material |
Brass
|
| Cable size |
1/0-3/0 AWG
|
| Connection type |
Solder
|
| Gender |
Female
|
| Material |
Reinforced thermoplastic
|
| Color |
Red
|