A low level notification allows subtle indication of an alert condition. The range of remote indicators is widely used in hospital and care homes for a pre-alert.
*(IHS Markit, 2018).
Your search "" did not match any documents or products.
Remote Indicator, Red Lens, REM/C/LED | 600111FULL-0000 |
Remote Indicator With Integral Buzzer, REM/C/B/LED + BUZZER | 600112FULL-0000 |
DAGS 3000 RL NF (Sounder / Beacon), DAGS3000RL | 600124FULL-0014 |
Voltage: | 13 - 60Vdc |
Current: | 10mA @24Vdc (Sounder & visual (RL)) |
Resistor: | Sound - 60dB typical |
Temperature: | 0°C to +60°C |
Construction: | ABS |
Weight: | 0.1Kg |
Colour: | White |
Volume Control: | 20dB |
Tones: | 1 - Continuous |
Lens Colour: | Red |