Download document () of 20
We make what matters work*

SRCABLEVRT6HD2F

High-Capacity Vertical Cable Manager - Deep Double Finger Duct with Cover, Double Sided, 6 in. Wide, Yellow/Black, 7 ft. (2.2 m)

General specifications

Product Name
Eaton Tripp Lite series SmartRack finger duct
Catalog Number
SRCABLEVRT6HD2F
UPC
037332240040
Product Length/Depth
27.5 in
Product Height
82.82 in
Product Width
6.08 in
Product Weight
98 lb
Compliances
EAC
EIA-310-E
RoHS

Product specifications

Features
Flex Center
Accessory/spare part type
Cable management accessories
Color
Yellow/Black
Package contents
  • (4) Door assemblies
  • (8) Weldments
  • (12) Tie plates
  • (12) Cross brackets
  • (8) Side panels
  • (12) M4 x 6 flat-head screws
  • (100) M4 x 8 tap screws
  • (48) M4 x 8 pan-head screws
  • (16) Door bushings
  • (36) M4 x 12 pan-head screws
  • (12) Mounting buttons
  • (8) Mounting brackets
  • (8) 1/2 in. hex bolts
  • (8) 1/2 in. hex nuts
  • (8) Metal spacers
  • (8) 1/2 in. washers
  • Owner's manual
Product Highlights
Features button mounts for toolless installation in an EIA-standard 19 in. rack
Fingers and pass-through holes permit easy routing and separation of bundled cables
High-capacity 6 in. width allows installation and routing of larger cable bundles
Splits into four 3.5 ft. sections to allow customization and multiple installation options
Neatly organizes fiber, copper and coaxial cables in your 2- or 4-post open frame rack
Cable Manager Form Factor
Vertical

Export product specification