Download document () of 20
We make what matters work*

SRCABLEVRT6HDFC

High-Capacity Vertical Cable Manager - Deep Double Finger Duct with Cover, Single Sided, 6 in. Wide, Yellow, 7 ft. (2.2 m)

General specifications

Product Name
Eaton Tripp Lite series SmartRack finger duct
Catalog Number
SRCABLEVRT6HDFC
UPC
037332240033
Product Length/Depth
13.7 in
Product Height
82.82 in
Product Width
6.08 in
Product Weight
47 lb
Compliances
EIA-310-E
RoHS
EAC

Product specifications

Features
Flex Center
Accessory/spare part type
Cable management accessories
Color
Yellow
Package contents
  • (2) Door assemblies
  • (4) Weldments
  • (6) Tie plates
  • (6) Cross brackets
  • (4) Side panels
  • (6) M4 x 6 flat-head screws
  • (50) M4 x 8 tap screws
  • (24) M4 x 8 pan-head screws
  • (8) Door bushings
  • (18) M4 x 12 pan-head screws
  • (6) Mounting buttons
  • (6) Mounting brackets
  • (4) 1/2 in. hex bolts
  • (4) 1/2 in. hex nuts
  • (4) Metal spacers
  • (4) 1/2 in. washers
  • Owner's manual
Product Highlights
Neatly organizes fiber, copper and coaxial cables in your 2- or 4-post open frame rack
High-capacity 6 in. width allows installation and routing of larger cable bundles
Fingers and pass-through holes permit easy routing and separation of bundled cables
Features button mounts for toolless installation in an EIA-standard 19 in. rack
Splits into two 3.5 ft. sections to allow customization and multiple installation options
Cable Manager Form Factor
Vertical

Export product specification