Descărcați documentul () din 20
Noi facem să funcționeze  lucrurile importante*
Fuse holders, clips and accessories

HTC-518M and HTC-528 Fuse block

Eaton's HTC-518M and HTC-528M fuse blocks are for 5 x 20 mm cartridge/ferrule fuses, rated up to 250 V and 15 A. They are available in single pole configurations with 1/4" wide quick connects or wire solder connections. All products are RoHS compliant.

Specificații
Part number Voltage rating (Vac) Ampere rating (A) Body material Agency
BK4-HTC-518M 250 15 Bakelite, UL 94V-0, black CE
BK4-HTC-528M 250 15 Bakelite, UL 94V-0, black CE
Descărcați link-urile
X
Download Close