Descărcați documentul () din 20
Magnetice (inductori & transformatori)

MCLA Inductor

Eaton’s automotive grade multilayer (MCLA) are low profile, low dissipation inductors for high frequency filtering, impedance matching, and RF tuned circuits in automotive transmitting and receiving within a vehicle. They come in several industry standard footprints and offer high Q and high current capability. The chip inductors are available utilizing either magnetic or non-magnetic core material structures.

The MCLA chip inductors are ideal for wireless RF modules such as Wi-Fi, Bluetooth®, and satellite applications. The products are AEC-Q200 Grade 3 qualified for superior mechanical and electrical performance in automotive applications.

MCLA/WCLA Automotive chip inductor product aid

Quick reference guide to MCLA/WCLA features, benefits, specifications and dimensions.
Specificații

Specifications

Descărcați link-urile
X
Download Close

Aveți nevoie de suport pentru produse?

Asistență din partea Eaton

Technical support

Contact us