Căutare informații
Descărcați documentul () din 20
Stacked disc cartridges

BECODISC BX3

The BECODISC BX3 stacked disc cartridges contain two layers of BECOPAD depth filter sheets made of cellulose, characterized by high purity in one filter unit. The double layer design of the filter cells allows a two-step filtration with fine-tuned retention ratings for pre- and fine filtration. The product range seamlessly covers retention grades between 10 and 0.1 μm, to ensure a comprehensive portfolio for all customer needs.

FILTER MATERIAL
High-purity cellulose
APPLICATION
Coarse, clarifying, fine filtration; Microbial reduction and removal
COMPLIANCE
FDA, EC1935/2004, EC 10/2011

Caracteristici principale

  • Economical filtration process due to two step- filtration in one unit
  • Maximized performance due to increased dirt holding capacity and particle retention
  • Easy handling and shorter setup times
  • Small footprint and lower investment costs for the stacked disc cartridge housings
  • Double layer configuration and BECOPAD filter media both require less rinsing volume which results in reduced process costs
  • Very good chemical and mechanical resistance
  • Low charge-related adsorption

Segments:

  • Beer
  • Wine
  • Fruit juice
  • Fruit wine
  • Fine chemicals
  • Pharmaceuticals

Specificații

Specifications

    Water throughput at    
Utilized BECOPAD depth filter sheet Nominal retention rate μm Δ p = 100 kPa in l/m²/min Δ p = 14.5 psi in gpm/ft² Code Pre-filter layer Code Main filter layer
BECOPAD 115 C 0.1 – 0.2 26 0.6 A 11
BECOPAD 120 0.1 – 0.3 55 1.3 B 12
BECOPAD 170 0.2 – 0.4 80 1.9 C 17
BECOPAD 220 0.3 – 0.5 100 2.5 D 22
BECOPAD 270 0.5 – 0.7 135 3.3 E 27
BECOPAD 350 0.7 – 1.0 160 3.9 F 35
BECOPAD 450 1.0 – 2.0 300 7.4 G 45
BECOPAD 550 2.0 – 3.0 570 14.0 H 55
BECOPAD 580 8.0 – 10.0 3571 87.6 I 58
Descărcați link-urile
X
Download Close