Descărcați documentul () din 20
Ieșit din uz

159989
Codul modelului: PIFT1H435BC105CCE

Eaton Fuse switch disconnector, Four-pole, NH1, 100 kA, Screw connection, H435BC105CCE

General specifications

Product Name
Eaton Distribution parts
Catalog Number
159989
EAN
4015081565191
Product Length/Depth
590 mm
Product Height
149.5 mm
Product Width
280 mm
Product Weight
11.573 kg
Compliances
RoHS conform
Certifications
CE
Model Code
PIFT1H435BC105CCE

Specificaţii produs

Features
Motor drive optional
Fitted with:
Error protection
Connectors
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated permanent current (Iu)
250 A
Rated uninterrupted current (Iu)
250 A
Conditioned rated short-circuit current Iq
100 kA
Number of poles
Four-pole
Rated operation power at AC-23, 400 V
0 kW
Rated short-time withstand current (Icw)
0 kA
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Long turning handle
Suitable for
Busbar mounting
Front mounting
Rated conditional short-circuit current (Iq)
65 kA
100 kA
Suitable for fuses
NH1
Cable entry type
Side
Degree of protection (front side)
IP40
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V

Exportați specificațiile produsului