Bilgi Arama
Belgeyi İndir () / 20
Devre Kesiciler

Series C molded case circuit breaker

Experience the superior quality of the Eaton Series C Molded Case Circuit Breaker.  The Series C circuit breaker is ideal for panelboards, switchboards, motor control centers, and busway applications. Choose from a premier selection of trip units including thermal magnetic, electronic, and magnetic only switches. Available for systems up to 600 VAC or 250 VDC with current ratings up to 800A. 

Safety
Arcflash reduction
Reliability
Instantaneous trip units

Core features of Series C molded case circuit breakers

  • Patented contact design features high-speed “blow-open” action, resulting in superior performance.
  • A large domestic installed base ensures familiarity, and acceptability throughout the U.S.
  • An extensive line of heavy duty external accessories are ideal for harsh and hazardous environments.
Core Features Icon

Eaton's Power of Authenticity

Before your next installation, understand the risks and dangers associated with counterfeit, surplus and reconditioned molded case replacement circuit breakers. At Eaton safety is our highest priority, and we are committed authenticity when a replacement breaker is required.

    Faster than instantaneous

    Eaton's electronic trip units are available with Series C molded case circuit breakers. Electronic trip units are designed to meet a broad range of monitoring and protection requirements. Curve shaping, zone selective interlocking, arcflash reduction, diagnostics, and system monitoring and communications are all features available by selecting the appropriate trip unit for the specific requirement.

    Eaton's molded case circuit breaker portfolio

    Eaton manufactures a variety of molded case circuit breakers designed for use in multiple industries and conditions. Take a look at our MCCB portfolio.
    Teknik Özellikler

    Farklılıkları vurgula
    Yalnızca farklılıkları göster
    Gizlenmiş özellikleri vurgula
    İndirme Linkleri
    X
    Download Close