Eaton supports emergency lighting designers and installers in maximizing their time and efficiency through a single, high quality, easy to install product family sharing the same, slimline look and feel, and meeting most of projects’ requirements. Its eco-design, robust construction, premium plastics, innovative waterproofing technologies, reliable electronics and low power consumption make FlexiTech a sustainable range, made to last.
FlexiTech SU (Safety light with Uniform illumination) delivers universal light distribution (up to 420 lm) equally suitable for escape route and open area lighting for mounting heights up to 7.5 m. Its innovative precise micro lenses guide light efficiently along the escape route while thanks to the large light output area the glare is significantly reduced.
The use of LEDs, long life components, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.
Entries made of a special thermoplastic elastomer with specific compound developed by automotive industry. Cable entries on sides have an innovative design with 2 membranes (no cable gland needed) :
1. Slotted holes for quick fixing and easy adjustment, specific holes in corners for high resistance fixing
2. Screwless terminal blocks with double connection
3. Up to 9 cable entries in Thermoplastic Elastomer, no plastic parts to break when access from the back
4. Spirit level for perfect horizontal alignment
5. Possibility of direct mounting on electrical boxes (Ø 67 mm)
6. Transparent baseplate with a large working space for ease of installation and replacement of existing products
Innovative precise micro lenses guide light efficiently along the escape route while thanks to the large light output area the glare is significantly reduced, especially suitable in applications like night light.
Universal light distribution equally suitable for escape route and open area lighting for mounting heights from 2.5 to 7.5 m (FT1SU400 configured at 1 hour duration) in a very compact luminaire.
Perfect integration of luminaires into buildings' architecture is always a challenge.
Eaton helps you meet this challenge with a range of painted accessories.
Arama "" herhangi bir belgeyle veya ürünle eşleşmedi.
| Order code | Description |
| FT1SU250ATT13 | FlexiTech Small Safety Uni. 250lm AT MNM Tel, 1-3H |
| FT1SU250ATT13IP | FlexiTech Small Safety Uni. 250lm AT MNM Tel, 1-3H, IP |
| FT1SU400ATT13 | FlexiTech Small Safety Uni. 400lm AT MNM Tel, 1-3H |
| FT1SU400ATT13IP | FlexiTech Small Safety Uni. 400lm AT MNM Tel, 1-3H, IP |
| FT1SU250CGL13 | FlexiTech Small Safety Uni. 250lm CGL+, 1-3H |
| FT1SU250CGL13IP | FlexiTech Small Safety Uni. 250lm CGL+, 1-3H, IP |
| FT1SU400CGL13 | FlexiTech Small Safety Uni. 400lm CGL+, 1-3H |
| FT1SU400CGL13IP | FlexiTech Small Safety Uni. 400lm CGL+, 1-3H, IP |
| Order code | Description |
| FT1-RK | FT1 EW & SU, Recess kit, White RAL9003 |
| FT1-RK-B |
FT1 EW & SU, Recess kit, Black mat RAL9005 |
| FT1-RK-DG | FT1 EW & SU, Recess kit, Dark Grey RAL7015 |
| FT1-RK-S | FT1 EW & SU, Recess kit, Silver RAL9007 |
| FT1EWSU-MC-B | FT1 EW & SU IP4x, metal cover Black |
| FT1EWSU-MC-DG | FT1 EW & SU IP4x, metal cover Dark Grey |
| FT1EWSU-MC-S | FT1 EW & SU IP4x, metal cover Silver |
| FT2-WG | FT1 & FT2, Wire Guard |
| FT1-RB | FT1 EW & SU, Recess box / plaster & brick |
| EMN | Magnet for lighting configuration and manual tests |
| FT-BAT2 | FT, Battery LiFePO4, 3,2V_1500mAh |
| FT-BAT3 | FT, Battery LiFePO4, 3,2V_3000mAh |
| FT-BATLL2 | FT, Battery LiFePO4 long life, 3,2V_1500mAh |
| FT-BATLL3 | FT, Battery LiFePO4 long life, 3,2V_3000mAh |
| Mounting method: | Wall / Ceiling mounting | Surface / Recessed mounting |
| Light source: | LED not exchangeable |
| Housing Material: | Polycarbonate |
| Housing Color: | White RAL9003 |
| Rated supply voltage, Frequency: | 230 V AC, 50/60 Hz |
| Protection class: | II |
| Degree of protection (IP): | IP43 | IP66 |
| Duration: | 1-1.5-2-3h Configurable |
| Luminous flux at emergency operation: | 250lm | 420lm |
| Viewing distance: | N/A |
| Degree of impact resistance (IK): | IK07 |
| Operation: | Maintained / Non-Maintained (M / NM) |
| Testing system: | Auto-Test | CGLine+ |
| Luminaire type: | Safety luminaire for escape route and open area lighting |