Bilgi Arama
Belgeyi İndir () / 20

BECO MiniCap P

BECO MiniCap P ready-to-use filters include BECOPAD P depth filter sheets. The BECOPAD P depth filter sheet’s high-purity celluloses form a unique structure, which even for microbe removal does not require mineral components.

The BECO MiniCap P disposable filters are used for the filtration of small volumes of media containing particles, or for microbe removal.

Filtration unit
Totally Disposable
Filter area
3.3 in² (21.2 cm²)
Use
Scale-up Trials

Temel Özellikler

  • Shorter process times
  • Higher process safety
  • No cleaning effort or cleaning validation required

BECOPAD P depth filter media are cationic, characterized by charge-related adsorption during filtration. Additionally, the filter medium has very low soluble ion content, especially calcium, magnesium, and aluminum. The chemical resistance and bursting strength is extremely high. Therefore, is suitable for applications involving mechanical separation of particles and adsorptive retention of negatively charged particles.

Due to the minimum endotoxin content and the increased endotoxin reduction, the filter medium is ideal for pharmaceutical processes.

BECO MiniCap P filters have a filter area of 3.3 in² (21 cm²). With a filtration volume of 0.26 – 2.6 gal (1 – 10 liter), they are suitable for laboratory applications and scale-up trials.

Applications

  • Scale-up trials
  • Selection of suitable filter media and determination of the required filter area
  • Sample preparation
  • Separation of cell debris
  • Filtration of cell culture media
  • Filtration of serum

Industries include:

  • Biotechnology
  • Pharmaceutical
  • Fine Chemistry
Teknik Özellikler

Overview of BECO MiniCap P Filters

Order number BECO MiniCap P
F1711300 BECO MiniCap P 170 Kit
F2711300 BECO MiniCap P 270 Kit
F3511300 BECO MiniCap P 350 Kit
F5511300 BECO MiniCap P 550 Kit
F5811300 BECO MiniCap P 580 Kit

Technical Data

Effective filter area 3.3 in² (21.2 cm²)
Diameter of the filtration unit 2.9 in (74 mm)
Housing Polypropylene according to FDA CFR § 177.1520
Connections (filtrate inlet and outlet) Hose connections 0.24 – 0.47 in (6 – 12 mm) in diameter
Reference values for the flow capacity 0.26 – 0.52 gal/h (1 – 2 l/h)
Max. inlet and differential pressure 44 psi (300 kPa/3 bar) at 77 °F (25 °C)
Filling volume 0.44 fl oz (13 ml)
Dead volume after purging with compressed air 4.4 psi (30 kPa/300 mbar) 0.17 fl oz (5 ml)
Article number Depth filter media used Nominal retention rate μm Thick-ness Ash content Bursting strength wet %   Water throughput at Endo-toxin content (EU/ml**)
      in (mm) % psi (kPa)   Δ p = 14.5 psi gpm/ft2 (Δ p = 100 kPa* l/m2/min)  
F1711300 BECOPAD P 170 0.2 – 0.4 0.15 (3.9) < 1 > 21.8 (150)   1.9 (77) < 0.025
F2711300 BECOPAD P 270 0.5 – 0.7 0.15 (3.9) < 1 > 21.8 (150)   3.3 (135) < 0.025
F3511300 BECOPAD P 350 0.7 – 1.0 0.15 (3.9) < 1 > 21.8 (150)   3.9 (160) < 0.025
F5511300 BECOPAD P 550 2.0 – 3.0 0.15 (3.9) < 1 > 21.8 (150)   17.2 (700) < 0.025
F5811300 BECOPAD P 580 8.0 – 10.0 0.15 (3.9) < 1 > 21.8 (150)   87.6 (3571) < 0.025
İndirme Linkleri
X
Download Close