Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

Loop splitter for addressable fire alarm systems

The loop splitter Interface enables the expansion of the CF3000 from a 4 loop panel to a 16 loop panel. Each loop of the CF3000 is connected to 4 sub-loops, totalling a maximum number of 200 addresses per the main loop. 

Its mainly applicable in countries where the mixing of detectors, sounders, call points and interfaces are not permissible on the same loop or the number of devices per loop is limited to a small number.

Adaptable
Allows greater system design flexibility
Maximize performance
Wire devices on a separate loop
Flexible system
Supports number of smaller loops

The unique ability to separate devices onto different loops

The ZPCB2222 is able to split each connected loop into 4 smaller loops. This interface is ideal in countries where the mixing of detectors, sounders, callpoints and interfaces are not permissible on the same loop or the number of devices per loop is limited to a small number.

View the rest of Eaton's fire alarm system accessories; designed to enable you to tailor the system to the site

Teknik Özellikler

Farklılıkları vurgula
Yalnızca farklılıkları göster
Gizlenmiş özellikleri vurgula
İndirme Linkleri
X
Download Close