Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

Remote indicator for conventional fire systems

The conventional remote indicator is designed to provide discreet remote indication, whilst providing the ability to monitor a detector in fire alarm systems.

The remote indicator, compatible with the Eaton range of conventional fire systems, is ideal for applications such as void spaces or outside locked or inaccessible rooms to provide an indication of the activation of an automatic detector.

Discreet design
Easily incorporated into building décor
Intuitive
Quick and simple to install
High visibility
Wide viewing angle for maximum LED visibility

Surface mount ready back box

Supplied with a standard single gang back box for surface mounting, making the remote indicator quick and easy to install.

Quick visual notification when it matters

When a detector is placed in an area that isn't easily accessible, such as in a roof or other void space, or in an inaccessible room, you need quick notification if the detector in that area has been activated. Our conventional remote indictor can be installed nearby and will visually alert you when an automatic detector is triggered.

From the worlds largest supplier of fire notification devices, view the rest of our conventional devices

Teknik Özellikler

Farklılıkları vurgula
Yalnızca farklılıkları göster
Gizlenmiş özellikleri vurgula
İndirme Linkleri
X
Download Close