Belgeyi İndir () / 20
Industrial connectors, backshells and contacts

UTS series

The UTS series of circular plastic connectors have a 1/3 bayonet coupling to quickly connect and secure the connection system, with an audible click to confirm the correct connection. Developed for compliance with major electrical IEC and UL standards, the UTS ensures safe conditions for installers and users.

Waterproof and UV resistance capabilities (IP68/69K sealing level) extend outdoor service life and reduce the need for connector maintenance. A unique design feature allows the UTS hi-sealing option to maintain an IP68, even in unmated conditions.

The UTS series offers a large choice of layouts with options to mix signal and power or copper and optic within the same connector.

Temel Özellikler

  • Sealing: IP68 and IP69K and moisture-proof
  • UV resistant with F1 material
  • 250 mating cycles

Intermateable connectors make upgrades easier and cost effective

UTS connectors use the Trim Trio contacts that are interchangeable across several of our connector series. The UTS series is also intermateable with the UTG and UTO series, making it easy to switch from one series to another without tools or panel cut-out modifications, making upgrades easier and faster.

Complete cable solutions to simplify your supply chain

Available with a large selection of shells, our standard cable assembly offering provides complete, ready-to-use interconnect solutions.
Teknik Özellikler

Farklılıkları vurgula
Yalnızca farklılıkları göster
Gizlenmiş özellikleri vurgula
İndirme Linkleri
X
Download Close