Belgeyi İndir () / 20

Pow-R-Command expansion panelboard

Pow-R-Command expansion panelboards (PRCEP) are generally connected to PRCE master panelboards or external mounted PRCE controllers via system SLAN network. PRCEP panelboards include breaker control bus (BCB) switching electronics and remote-operated circuit breakers. Third-party control systems that use Modbus RTU communications can also be used to switch remotely operated circuit breakers. 

System scalability
Reduces system costs
Integrated design
Branch circuit protection and lighting control
Connectivity
Modbus RTU communications

Temel Özellikler

  • Provides switching control when connected to PRCE master panelboard subnet (SLAN)
  • Integral Modbus RTU communications allows third party control systems to directly control remote-operated circuit breakers without the need for PRCE controller
  • Commonly used lighting panelboard mains configurations, sizes, electrical ratings and accessories

Intelligent, compact and easily scalable architecture helps maximise savings and meet new energy code requirements

You may also be interested in

Teknik Özellikler

Expansion panelboard (PRCEP) features

PRC MASTER PANELBOARD’S CONNECTIVITY PROVIDES SYSTEM SCALABILITY AND REDUCING OVERALL SYSTEM COSTS PRC Master/Expansion network (SLAN)
COMPATIBLE WITH THIRD-PARTY CONTROL SYSTEMS THAT USE MODBUS RTU COMMUNICATIONS

Modbus RTU communications

Breaker Control Bus Modbus RTU addresses 1-16

AVAILABLE WITH INTEGRAL CONTROL POWER TRANSFORMER AND TYPICALLY USED WHEN PRC MASTER PANELBOARD IS MOUNTED FURTHER AWAY THAN 150 FEET, OR WHEN CONNECTED TO A THIRD-PARTY MODBUS CONTROLLER

Powered expansion panelboard configuration (PRCEPP)

Integral 30Vac 96VA control power transformer

Lighting panelboard configurations

REMOTE-OPERATED CIRCUIT BREAKERS

120/240V system

Single pole 15-, 20- and 30A

Two pole 15-, 20-, 30-, 40- and 50A

 

480/277V system

Single pole 15-, 20- and 30A

Two pole 15-, 20-, 30A

LIGHTING PANELBOARD OPTIONS INCLUDE STANDARD MAINS CONFIGURATIONS, SIZES, ELECTRICAL RATINGS AND ACCESSORIES; AVAILABLE IN STANDARD, COLUMN-WIDTH AND INTEGRATED FACILITY SYSTEM (IFS) CONSTRUCTION

Pow-R-Line 1a for maximum of 240Vac systems

Pow-R-Line 2a for maximum of 480Vac systems 

Integrated Facility System (IFS)

İndirme Linkleri
X
Download Close