Bilgi Arama
Belgeyi İndir () / 20
Yeast Nutrients

SIHA PROFERM Bio

SIHA PROFERM Bio yeast nutrient is a 100% certified organic nutrient preparation made of yeast cell walls. SIHA PROFERM Bio yeast nutrient is enriched with minerals, vitamins, sterols and lipids to facilitate safe fermentation. Furthermore, SIHA PROFERM Bio can prevent stuck fermentation in musts with high sugar content.

Features
100% yeast cell wall preparation enriched with minerals, vitamins sterols + lipids
Suitable for
Organic certified wine production
Dosage
max. 3.3 lb/1,000 gal
(40 g/hl)

Temel Özellikler

  • 100% certified organic yeast nutrient preparation
  • For safe and clean fermentation
  • Selective adsorption of undesirable substances, particularly medium-chain fatty acids
  • Prevention of stuck fermentation in musts with a high sugar content
Teknik Özellikler
Application of SIHA PROFERM Bio Yeast Nutrient
Dosage quantity
lb/1,000 gal (g/hl) under
the following fermentation conditions


normal
difficult
Safe, clean fermentation 1.7 – 2.5
(20 – 30)
2.5
(30)
Prevention of delayed fermentation 1.7 – 2.5
(20 – 30)
2.5
(30)
Musts with a high sugar content 2.5 – 2.9
(30 – 35)
3.3
(40)
İndirme Linkleri
X
Download Close