Bilgi Arama
Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

189880
PKZM01-0,16-EA

Eaton Moeller® series PKZM01 Motor-protective circuit-breaker (-EA), 440 V, Ir = 0.1 - 0.16 A, IP20

Genel Teknik Özellikler

Product Name
Eaton Moeller® series PKZM01 Motor-protective circuit-breaker
Catalog Number
189880
EAN
4015081878765
Product Length/Depth
93 mm
Product Height
90 mm
Product Width
45 mm
Product Weight
0.253 kg
Compliances
CE Marked
RoHS conform
Model Code
PKZM01-0,16-EA

İklime bağlı ortam koşulları

Ambient storage temperature - max
80 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Tasarım Doğrulaması

Rated operational current for specified heat dissipation (In)
0.16 A
Static heat dissipation, non-current-dependent Pvs
0 W
Equipment heat dissipation, current-dependent Pvid
5.39 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.8 W

Elektrik Değeri

Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational current (Ie)
0.16 A
Rated operational voltage (Ue) - max
440 V
Rated operational voltage (Ue) - min
440 V
Rated uninterrupted current (Iu)
0.16 A

Features & functions

Actuator type
Push button
Features
Phase-failure sensitivity (according to IEC/EN 60947-4-1, VDE 0660 Part 102)
Functions
Phase failure sensitive
Number of poles
Three-pole

Genel Bilgiler

Connection
Screw terminals
Degree of protection
IP20
Lifespan, electrical
50,000 operations (at 400V, AC-3)
Lifespan, mechanical
50,000 Operations (Main conducting paths)
Mounting position
Can be snapped on to IEC/EN 60715 top-hat rail with 7.5 or 15 mm height.
Operating frequency
40 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
Motor protective circuit breaker
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V AC
Shock resistance
25 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Suitable for
Branch circuit: Suitable for group installations, (UL/CSA)
Also motors with efficiency class IE3
Temperature compensation
-5 - 40 °C to IEC/EN 60947, VDE 0660
-25 - 55 °C, Operating range
≤ 0.25 %/K, residual error for T > 40°

Kısa devre değeri

Rated short-circuit breaking capacity Ics at 400 V AC
50 kA
Rated short-circuit breaking capacity Ics at 440 V AC
50 kA
Rated short-circuit breaking capacity Icu at 400 V AC
50 kA
Rated short-circuit breaking capacity Icu at 440 V AC
50 kA
Short-circuit current rating (group protection)
50 kA, 600 V High Fault, Fuse, SCCR (UL/CSA) with 600 A, 600 V High Fault, Fuse, SCCR (UL/CSA)
50 kA, 600 V High Fault, CB, SCCR (UL/CSA) with 600 A, 600 V High Fault, CB, SCCR (UL/CSA)
Short-circuit release
Basic device fixed 15.5 x Iu
± 20% tolerance
2.5 A, Irm

Anahtarlama Kapasitesi

Switching capacity
0.16 A, AC-3 up to 440 V

Terminal Kapasiteleri

Stripping length (main cable)
10 mm
Terminal capacity (flexible with ferrule)
2 x (1 - 6) mm², ferrule to DIN 46228
1 x (1 - 6) mm², ferrule to DIN 46228
Terminal capacity (solid)
1 x (1 - 6) mm²
2 x (1 - 6) mm²
Terminal capacity (solid/stranded AWG)
18 - 10
Tightening torque
1.7 Nm, Screw terminals, Main cable

Açma blokları

Overload release current setting - max
0.16 A
Overload release current setting - min
0.1 A

Ürün teknik özelliklerini aktar

Ürün desteğine mi ihtiyacınız var?

Ön plaka desteği

Contact us

+359884477015