Bilgi Arama
Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

189913
Model Kodu: DILM25-10-EA(230V50HZ,240V60HZ)

Eaton Moeller® series DILM Contactor, 3 pole, 380 V 400 V 11 kW, 1 N/O, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals DILM25-10-EA(230V50HZ,240V60HZ)

General specifications

Product Name
Eaton Moeller® series DILM contactor
Catalog Number
189913
EAN
4015081879090
Product Length/Depth
97 mm
Product Height
85 mm
Product Width
45 mm
Product Weight
0.428 kg
Compliances
CE
RoHS conform
CE Marked
Model Code
DILM25-10-EA(230V50HZ,240V60HZ)

Kontaklar

Number of main contacts (normally open contact)
3
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
1
Number of contacts (normally closed) as main contact
0

Tasarım Doğrulaması

Equipment heat dissipation, current-dependent Pvid
4.2 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.4 W
Static heat dissipation, non-current-dependent Pvs
2.1 W

Elektrik Değeri

Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
45 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
25 A
Rated operational power at AC-3, 380/400 V, 50 Hz
11 kW

Features & functions

Number of poles
Three-pole

Genel Bilgiler

Connection
Screw terminals
Voltage type
AC

Mıknatıs sistemi

Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
240 V

Ürün teknik özelliklerini aktar

Ürün desteğine mi ihtiyacınız var?

Ön plaka desteği

Contact us

+359884477015