Bilgi Arama
Belgeyi İndir () / 20
Zor İşler Bizimle Kolay
Discontinued

189997
Model Kodu: DILMC9-01-EA(230V50HZ,240V60HZ)

Eaton Moeller® series DILM Contactor, 3 pole, 380 V 400 V 4 kW, 1 NC, 230 V 50 Hz, 240 V 60 Hz, AC operation, Spring-loaded terminals DILMC9-01-EA(230V50HZ,240V60HZ)

Bu ürünün yeni modeli mevcut:

Genel Teknik Özellikler

Product Name
Eaton Moeller® series DILM contactor
Catalog Number
189997
EAN
4015081879939
Product Length/Depth
75 mm
Product Height
68 mm
Product Width
45 mm
Product Weight
0.227 kg
Compliances
CE
RoHS conform
CE Marked
Model Code
DILMC9-01-EA(230V50HZ,240V60HZ)

Kontaklar

Number of main contacts (normally open contact)
3
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
0
Number of contacts (normally closed) as main contact
0

Elektrik Değeri

Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
22 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
9 A
Rated operational power at AC-3, 380/400 V, 50 Hz
4 kW

Genel Bilgiler

Voltage type
AC

Mıknatıs sistemi

Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
240 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V

Ürün teknik özelliklerini aktar

Ürün desteğine mi ihtiyacınız var?

Ön plaka desteği

Contact us

+359884477015