Bilgi Arama
Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

190011
Model Kodu: DILM50-EA(230V50HZ,240V60HZ)

Eaton Moeller® series DILM Contactor, 3 pole, 380 V 400 V 22 kW, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals DILM50-EA(230V50HZ,240V60HZ)

General specifications

Product Name
Eaton Moeller® series DILM contactor
Catalog Number
190011
EAN
4015081880072
Product Length/Depth
132.1 mm
Product Height
115 mm
Product Width
55 mm
Product Weight
0.872 kg
Compliances
CE
CE Marked
RoHS conform
Model Code
DILM50-EA(230V50HZ,240V60HZ)

Features & Functions

Number of poles
Three-pole
Number of poles
Three-pole
Number of poles
Three-pole

General information

Connection
Screw terminals
Voltage type
AC

Electrical rating

Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
80 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
50 A
Rated operational power at AC-3, 380/400 V, 50 Hz
22 kW

Short-circuit rating

Short-circuit current rating (basic rating)
5 kA, 250 A max. fuse, SCCR (UL/CSA)
5 kA, 250 A max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 480 V)
100 kA, 150 A CLASS J max. fuse, SCCR (UL/CSA)
65 kA, 100 A max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 600 V)
100 kA, 150 A CLASS J max. fuse, SCCR (UL/CSA)

Magnet system

Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 60 Hz - min
240 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V

Contacts

Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contacts (normally closed) as main contact
0

Design verification

Equipment heat dissipation, current-dependent Pvid
9.9 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
3.3 W
Static heat dissipation, non-current-dependent Pvs
4.1 W

Ürün teknik özelliklerini aktar

Not: .zip indirmesinde dosya(lar) eksikse dosya türü toplu indirme tarafından desteklenmiyor demektir.

Ürün desteğine mi ihtiyacınız var?

Ön plaka desteği

Contact us

+359884477015