Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

CAB492WS

Eaton SOL-LX-W/WF/R1/S - COOPER

General specifications

Product Name
Eaton Addressable VAD
Catalog Number
CAB492WS
EAN
5021621251409
Product Length/Depth
37 mm
Product Height
38 mm
Product Width
93 mm
Product Weight
0.1 kg
Certifications
CE marking

Beacons specifications

EN Certification Standards
EN54 Pt17 (Short Circuit Isolator)
EN54 Pt23 (Visual Alarms)
Light color
White
Integrated function
Flashlight

Fire smoke detectors specifications

Cable entry
Rear

More additional specifications

Addressing mode
Soft addressing
Alarm current - max
45 mA
Alarm current - min
14 mA
Ambient temperature - max
55 °C
Ambient temperature - min
-10 °C
Color housing
Other
Construction material
ABS
Degree of protection (IP)
IP33
Electricity consumption
0.045 A
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Lamp type
LED not exchangeable
Material housing
Plastic
Mounting Method
Surface mounting
Mounting position
Wall surface (internal)
Nominal voltage
28 V
Number of modes
4
Power
1.26 W
Product branding
Eaton Cooper
Standby current
330 μA
Standby-time up to
0 hour
System typology
Addressable
System wiring
2.5 mm
Lens color
Clear
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Voltage type
DC

Sounder beacons specifications

Addressing mode
Soft addressing
Alarm current - max
45 mA
Alarm current - min
14 mA
Color housing
Other
Construction material
ABS
Degree of protection (IP)
IP33
Electricity consumption
0.045 A
EN Certification Standards
EN54 Pt17 (Short Circuit Isolator)
EN54 Pt23 (Visual Alarms)
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Lamp type
LED not exchangeable
Lens color
Clear
Mounting Method
Surface mounting
Nominal voltage
28 V
Power
1.26 W
Product branding
Eaton Cooper
Standby current
330 μA
System typology
Addressable
System wiring
2.5 mm
Operating temperature - max
55 °C
Operating temperature - min
-10 °C

Ürün teknik özelliklerini aktar