Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

FXN593

Eaton SYG2-LX-W/WF/R1 - JSB

General specifications

Product Name
Eaton Addressable VAD
Catalog Number
FXN593
EAN
5021621251591
Product Length/Depth
92 mm
Product Height
147 mm
Product Width
106 mm
Product Weight
0.272 kg
Certifications
CE marking

Beacons specifications

EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
EN54 Pt17 (Short Circuit Isolator)
EN54 Pt23 (Visual Alarms)
Light color
White

More additional specifications

Addressing mode
Soft addressing
Alarm current - max
47.5 mA
Alarm current - min
13.4 mA
Color housing
Red
Compliance and standards
Accordance With EN 54-23
Construction material
ABS/FR
Degree of protection
IP21
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Lamp type
LED
Mounting Method
Surface mounting
Product branding
Eaton
System typology
Addressable
Lens color
Clear
Operating temperature - max
55 °C
Operating temperature - min
-10 °C

Sounder beacons specifications

Addressing mode
Soft addressing
Alarm current - max
47.5 mA
Alarm current - min
13.4 mA
Color housing
Red
Construction material
ABS/FR
Degree of protection
IP21
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
EN54 Pt17 (Short Circuit Isolator)
EN54 Pt23 (Visual Alarms)
Frequency sound signal - max
1.2 Kilo Hertz
Frequency sound signal - min
0.5 Kilo Hertz
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Lamp type
LED
Lens color
Clear
Mounting Method
Surface mounting
Nominal voltage - max
30 V
Nominal voltage - min
19 V
Product branding
Eaton
Sound output
99 dB
Suitable for
Wall Mounting
System typology
Addressable
Tones
4
Type of acoustic signal
Programmable
Type of acoustic signal device
Sound generator
Type of current
DC
Type of optical signal
Flash light
Voice tones
No
Operating temperature - max
55 °C
Operating temperature - min
-10 °C

Ürün teknik özelliklerini aktar