Belgeyi İndir () / 20

PDG34F0400E5MJ

Power Defense Globally Rated, Frame 3, Four Pole, 400A, 25kA/480V, PXR20 ARMS LSIG w/ Modbus RTU and Relays, Std Line Load Term (PDG3X4TA400)

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDG34F0400E5MJ
UPC
786679398258
Product Length/Depth
109.1 mm
Product Height
257.1 mm
Product Width
182.9 mm
Product Weight
7.68 kg
Compliances
RoHS Compliant
Certifications
CCC Marked
CSA
IEC 60947-2
UL 489

Ürün teknik özellikleri

Amperage Rating
400 A
Voltage rating
600 Vac
Trip Type
T286
Circuit breaker type
PD3 Global
Circuit breaker frame type
Complete breaker
Protection
100% neutral protection
Terminals
Standard Line and Load
Frame
3
Class
Class A
Communication
Modbus RTU
Interrupt rating
25 kAIC at 480 Vac
Rated operation voltage (Ue) at AC - max
600
Switch off technique
Electronic
Voltage rating - max
600 V
Interrupt rating range
35 kAIC @240V (UL)
10 kAIC Icu @250 Vdc
Number of poles
Four-pole (100% N)
Trip rating
400 A
Special features
Modbus / relays

Ürün teknik özelliklerini aktar

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Not: .zip indirmesinde dosya(lar) eksikse dosya türü toplu indirme tarafından desteklenmiyor demektir.