Eaton Crouse-Hinds series Myers through bulkhead fitting, Zinc, 1/2"
| Product Name |
Eaton Crouse-Hinds series Myers through bulkhead fitting
|
| Catalog Number |
STTB 1
|
| UPC |
784731100696
|
| Product Length/Depth |
1.43 in
|
| Product Height |
1.47 in
|
| Product Width |
1.43 in
|
| Product Weight |
0.3 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Zone 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| Material |
Zinc
|
| Trade size |
1/2"
|