Knowledge Search
Download document () of 20
Prefabricated Electrical Assemblies

Ruff-IN Made-to-Stock - Standard Prefab Electrical Assemblies

If you're assembling in the field, you're wasting skilled labor.

Order your boxes pre-assembled with ground screws and pigtails, mud rings and mounting brackets to save on time and reduce costs for a healthier bottom line.

Ruff-IN™ is our extensive portfolio of innovative, prefabricated in-wall and overhead electrical assemblies. Ruff-IN Made-to-Stock (MTS) Standard Assemblies consist of our most common and popular prefabricated assemblies.  These standard assemblies help reduce material management costs and eliminate assembly for all your work. 

Standard assemblies are factory assembled and available for immediate shipment from factory stock.

Part Standardization
Reduce material management
Productivity
Speed up installation
Efficiency
Optimize skilled labor

Certifications and compliances

  • UL Listed
  • cUL Listed
  • UL File No. E-23156

Our most common and popular Ruff-IN made-to-stock assemblies

crouse-hinds-ruff-in-montage.png

Interested in using Ruff-IN assemblies on your next project?
Contact our pros to turn rough-in into a win!

What goes into our Ruff-IN Made-to-Stock Standard Assemblies?

Ruff-IN standard assemblies are built from a combination of several innovative product families that can handle tough applications, all while reducing assembly and installation time, reducing the number of parts, and providing standard installations.

Learn more about our "pre-fab optimized" components below:

Telescoping Brackets (BBT)

ruff-in-mto-component-telescoping-bracket.jpg
  • Easily adjust to accommodate stud widths of 14½" thru 25"; a secure fit at all stud spacings
  • Can be quickly centered at 18” above floor height without additional measuring
  • Self-leveling, snap to stud feature frees hands for securing screws
  • Continuous hole pattern allows mounting of the box anywhere in the cavity – avoid wall interferences!

Box Mounting Brackets (BBA)

ruff-in-mto-component-box-mounts.jpg
  • Mounts directly to stud or easily snaps onto BBT telescoping brackets
  • Accepts 4”, 4-11/16” and 5” box sizes
  • Marty Mouse™ ears to retain the box when plaster ring is removed
  • Rabbit Ears™ to attach a plaster ring for data devices without using a box
  • Available with built-in, snap-off back support extension for studs from 2.5" to 6"

Quick-Lok Outlet Boxes

ruff-in-mto-component-quick-lok-box.jpg
  • Patented pre-installed external connectors with integral insulators maintain all available space within the box
  • Ideal for use with BBT brackets and BBA box mounts
  • Also available with patented S-curve brackets, which allow 2 boxes to be mounted side-by-side on the same stud
  • 33 cu. in. capacity for 4” boxes and 44 cu. in. for 4-11/16" boxes

The ultimate Ruff-IN solution!

Use our Quick-Lok™ Boxes, BBA Box Mounts and BBT Telescoping Brackets to consolidate skus, get more space in the box, and realize faster & more consistent installations.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close