Knowledge Search
Download document () of 20
Backup Power (UPS)

Eaton DIN rail UPS

The Eaton DIN rail industrial UPS is designed to deliver reliable power and battery backup to industrial environments. This UPS can withstand the demanding conditions of warehouses, plants and automated manufacturing and fabrication facilities. A rugged, compact housing enables this DIN rail mountable UPS to integrate seamlessly and securely into electrical enclosures. With both AC and DC options available, this DIN rail UPS can be deployed in any non-traditional IT environment.

Power rating
500-850 VA
Form factor
DIN rail mounted
Operating temperature
32˚F to 122˚F

Take a closer look at the DIN rail UPS

Introducing the Eaton DIN rail industrial UPS

Learn more about the benefits of a DIN rail mounted UPS

DIN Rail UPS voted among the best new products of 2023

The DIN Rail UPS from Eaton has been voted among the best new products of 2023 by subscribers of Control Engineering and has received the Bronze Award in the Power category!

Protect sensitive IIoT equipment

Power outages not only drain productivity from the factory floor, they also damage expensive IIoT equipment. Eaton's DIN rail industrial UPS protects productivity by providing enough runtime to maintain operation during a brief power outage and protects equipment by allowing it to complete an operation during an extended outage.

LEDs for visual monitoring

LED lights on the front of the UPS make it easy to access at a glance the health of the UPS. These lights will display normal operation or confirm alarm or fault states.

High operating temperatures

Heat rises in warehouses and fabrication facilities. The electrical equipment used to power those machines need to be able to keep up. Eaton's DIN rail UPS has a high operating temperature -- up to 122˚F (50˚C) -- to provide battery backup on even the hottest days.

Optimizing industrial operations

See the DIN rail UPS deployed in a warehouse environment.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

The integrated DIN rail mounting clip on Eaton's DIN rail industrial UPS makes it easy to install in just a few minutes.

Need product support?

Support from Eaton

DIN rail UPS battery modules for DC models

Catalog number

+1 battery module runtime

Full/half load

Compatible UPS model
BPDIN24XL 10 minutes/20 minutes DIN24240DC
BPDIN24XL 3 minutes/10 minutes DIN24480DC