Wireless access point enclosures
 |
Protect your indoor router/modem or Wi-Fi access point by installing it inside this SmartRack Wireless Access Point Enclosure made from impact-resistant UL 94 V-0 Classified ABS plastic. It’s ideal for offices, dorms, hotels, classrooms, retail locations and other indoor areas where you need to keep Wi-Fi equipment secure, organized and out of the way. Learn more. |
Power over Ethernet (PoE) solutions
 |
PoE provides power and network connectivity over a single Ethernet cable, giving you flexibility to install devices where you need them. Ideal for powering and connecting IP devices like security cameras, access control readers, wireless access points, VoIP phones, POS systems, sensors and lighting. Learn more. |
TV/monitor wall mounts
 |
VESA-compliant wall mounts allow you to mount flat-panel televisions, monitors or other displays on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants. Learn more. |
Industrial server rack cabinets
 |
Protect sensitive electronic equipment from harsh conditions that would overwhelm a typical rack enclosure, including falling dirt, dust, drips and splashes. Ideal for use in factories, construction areas, utility plants, warehouses and other areas high in moisture, dust and debris. Learn more. |
Power management software
 |
Brightlayer Data Centers suite DCIM software helps enterprise and multi-tenant data centers improve operational efficiencies so you can maximize your space, power and cooling resources. With the software, you can increase the efficiency and utilization of valuable site resources, plan for future capacity needs with 3D renderings and design tools, increase data center uptime and reduce energy consumption, and proactively detect and address issues with customizable alarm alerts, escalations and what-if scenarios. Learn more. |
SmartRack industrial enclosures
 |
Heavy-duty locking metal enclosures protect rack-mount equipment against theft, damage and tampering. NEMA-rated models protect against rain, sleet, snow and other moisture. Learn more. |
Monitor stand

Computer monitor stand lifts your display above your workspace and allows easy height adjustment to a comfortable viewing position.
Learn more.
Industrial connectivity solutions
 |
Copper and fiber network cables and accessories built to withstand vibrations, moisture and extreme temperatures common to industrial environments. Selection also includes IP68-rated USB, Ethernet and HDMI cables. Learn more. |
Industrial USB hubs
 |
Rugged industrial hubs with enhanced ESD immunity add USB-A and/or USB-C ports for connecting industrial printers, sensors and other USB devices. Learn more. |
Industrial surge protectors
 |
Tripp Lite surge protectors designed to provide safe, reliable surge protection in harsh environments. Protect connected equipment against even the strongest surges. Learn more. |
Charging carts
 |
Keep devices secure, charged and ready to use. Ideal for classrooms, businesses and government organizations that rely on daily use of mobile devices. Learn more. |
Eaton Ferrups FX UPS

Combining a reliable and customizable design with a remote-control display screen featuring a LED bar, the Eaton Ferrups FX UPS provides rugged, IIoT-ready protection for your industrial power infrastructure.
Learn more.
Command consoles

Eaton’s command consoles offer modular construction and space-efficient design ideal for video surveillance and security monitoring applications.
Learn more.
TV/monitor carts

Rolling carts accommodate large TVs, monitors or interactive whiteboard displays.
Learn more.
Industrial network switches

Industrial-grade network switches expand Ethernet connectivity to factory floors and other environments with space constraints and wide temperature ranges. DIN rail options available.
Learn more.
DIN rail UPS

The Eaton DIN rail industrial UPS is designed to deliver reliable power and battery backup to industrial environments. This UPS can withstand the demanding conditions of warehouses, plants, and automated manufacturing and fabrication facilities.
Learn more.
AEGIS DIN rail SPD

The Eaton AEGISE series is helping original equipment manufacturers (OEMs) adopt best-in-class surge and line protection solutions. These solutions meet specific requirements in global commercial and industrial applications to support reliable operation and reduce maintenance costs due to damaged electrical equipment.
Learn more.
Power factor correction (PFC)

Eaton's line of power factor correction products feature technology that is compatible with a variety of voltage applications to meet the needs of every industry. These robust solutions, which include fixed and automatic switched capacitors for low- and medium-voltage applications, raise facility power factor to meet the requirements of any utility, helping to eliminate costly utility charges.
Learn more.