Knowledge Search
Download document () of 20
Discontinued
Network I/O for IT environments

Eaton Power Xpert Gateway UPS X-Slot Card

The Power Xpert Gateway X-Slot UPS Card brings your Eaton UPS to your desktop. Monitor and manage your Eaton UPS remotely through real-time email alarms and data logging. Compatible with Eaton Uninterruptible Power Systems with X-Slot compatibility, the Power Xpert Gateway X-Slot UPS Card easily integrates your Eaton UPSs into your existing Ethernet infrastructure, minimizing installation costs. Monitor a single UPS via the card and its web interface, or integrate multiple UPSs, and other data center equipment, into Power Xpert Software and Power Xpert Reporting for a comprehensive system view.



NOTE: This card will soon reach end-of-life status

The Eaton Gigabit Industrial Gateway X2 Card (INDGW-X2) is set to replace the Power Xpert Gateway UPS X-slot Card on Dec. 31, 2021.

SNMP, HTTP, SMTP, WAP and Telnet compatible

Convenient web interface

Real-time, 24/7 enterprise monitoring with automatic email alarm notifications
Specifications

Technical specifications

FUNCTION

Network, facility

UPS SUPPORTED

BladeUPS, 9155, 9355, 9390, 9395

SOFTWARE COMPATIBILITY

Foreseer, Intelligent Power Manager (IPM), Intelligent Power Protector (IPP)

PART NUMBER

PXGXUPS 

103007974-5591   

SLOT TYPE

X-slot

Download Links
X
Download Close

Need product support?

Support from Eaton